IESNA:LM-63-2002
[TEST]P1388970
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-850-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16163.5
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
111.0 132.4 183.6 350.2 939.5 1597.1 2203.5 2596.4 2985.0 3484.7 4121.0 4778.6 5692.5 6555.1 7281.1 7891.7 8455.4 9006.3 
9591.4 10364.3 11256.8 12098.1 12315.9 11952.9 11346.5 10654.7 10125.2 9681.0 7998.5 5218.4 2498.2 1208.5 640.6 260.5 149.5 
81.1 47.0 0.0 
111.0 136.7 183.6 341.6 871.2 1571.5 2139.5 2566.5 2985.0 3480.4 4056.9 4795.7 5662.6 6444.1 7182.8 7789.2 8348.7 8873.9 
9471.8 10219.1 11145.8 12008.4 12307.3 11944.4 11299.5 10633.3 10078.2 9612.7 8011.3 5231.3 2549.4 1208.5 644.8 252.0 145.2 
76.9 47.0 0.0 
111.0 132.4 175.1 333.1 798.6 1447.7 2096.8 2532.4 2950.9 3429.1 4001.4 4727.3 5478.9 6260.4 6905.3 7362.2 7823.4 8387.1 
9031.9 9792.1 10842.6 12051.1 12627.6 12392.7 11628.3 10868.2 10351.5 9928.7 8481.0 5760.8 2959.4 1366.5 649.1 243.4 153.7 
85.4 51.2 0.0 
111.0 132.4 166.5 286.1 687.5 1311.0 1896.1 2408.5 2848.4 3318.1 3869.0 4535.2 5231.3 5923.1 6508.1 6994.9 7323.8 7819.1 
8506.7 9369.3 10573.5 11829.0 12819.8 12871.0 12209.1 11320.9 10735.8 10347.2 9083.2 6802.8 3813.5 1733.8 764.4 277.6 153.7 
98.2 64.1 0.0 
111.0 132.4 162.3 243.4 499.6 1016.4 1605.7 2195.0 2673.3 3125.9 3634.1 4266.1 4932.3 5645.5 6247.6 6768.6 7131.6 7422.0 7853.3 
8562.2 9676.8 11235.5 12708.8 13246.8 12747.2 11846.1 11282.4 10893.8 9681.0 7968.6 5133.0 2335.9 1046.3 388.6 175.1 119.6 
85.4 0.0 
111.0 128.1 153.7 200.7 341.6 661.9 1200.0 1729.5 2318.8 2809.9 3275.4 3804.9 4407.1 5000.7 5688.2 6239.1 6678.9 7003.5 7242.6 
7661.1 8318.8 9505.9 11359.3 12841.1 13225.5 12337.2 11705.2 11231.2 10150.8 8634.8 6525.2 3856.2 1938.8 760.1 269.0 158.0 
115.3 0.0 
111.0 128.1 140.9 170.8 230.6 371.5 644.8 1089.0 1575.8 2113.9 2634.8 3198.5 3685.4 4214.9 4791.4 5380.7 5884.6 6345.8 6691.7 
7046.2 7490.3 8190.7 9309.5 11026.2 12742.9 13340.8 12977.8 12508.0 10838.3 8997.8 7187.1 5752.2 3651.2 1725.2 700.3 
226.3 153.7 0.0 
111.0 123.8 136.7 158.0 196.4 264.8 439.9 726.0 1157.3 1609.9 2118.1 2647.7 3164.4 3685.4 4197.8 4778.6 5282.5 5799.2 6230.5 6666.1 
7114.5 7703.8 8604.9 9937.3 11790.6 13165.7 13434.7 13285.3 11837.6 9770.7 7750.8 6187.8 4458.3 2506.7 1050.5 294.7 
175.1 0.0 
111.0 119.6 132.4 149.5 170.8 209.3 294.7 431.3 696.1 1059.1 1490.4 1947.3 2451.2 2959.4 3493.2 4031.3 4548.0 5081.8 5590.0 6081.1 
6597.8 7208.5 8015.6 9070.4 10432.6 12128.0 12905.2 13144.3 12811.2 11261.1 9130.1 7029.1 4992.1 3254.1 1443.4 478.3 
200.7 0.0 
111.0 119.6 123.8 132.4 136.7 149.5 162.3 187.9 222.1 281.8 380.1 525.3 726.0 1012.1 1345.2 1716.7 2118.1 2592.1 3100.3 3672.6 4291.8 5017.7 
5880.4 6913.8 8105.2 9377.8 10150.8 10646.1 11436.2 11017.7 9130.1 6328.8 3813.5 2002.8 841.3 247.7 162.3 0.0 
111.0 115.3 115.3 115.3 119.6 119.6 119.6 123.8 119.6 123.8 123.8 128.1 136.7 145.2 170.8 196.4 234.9 286.1 354.4 452.7 576.5 764.4 1016.4 1417.8 
2075.4 3237.0 4227.7 4846.9 5722.4 4893.9 3574.3 2511.0 1652.7 854.1 247.7 59.8 17.1 0.0 
111.0 111.0 111.0 106.8 106.8 106.8 106.8 102.5 98.2 98.2 98.2 98.2 93.9 89.7 89.7 89.7 93.9 102.5 111.0 123.8 140.9 153.7 175.1 205.0 269.0 456.9 
683.3 901.1 1469.0 1558.7 1101.8 670.5 388.6 179.4 72.6 29.9 12.8 0.0 
111.0 106.8 106.8 102.5 98.2 98.2 93.9 89.7 85.4 85.4 81.1 76.9 72.6 68.3 59.8 55.5 51.2 51.2 51.2 51.2 51.2 51.2 47.0 47.0 38.4 34.2 34.2 
34.2 42.7 51.2 38.4 34.2 34.2 25.6 17.1 12.8 12.8 0.0 
111.0 102.5 98.2 89.7 85.4 81.1 76.9 68.3 64.1 55.5 47.0 42.7 34.2 29.9 25.6 21.4 17.1 17.1 12.8 8.5 8.5 8.5 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 4.3 
4.3 8.5 8.5 8.5 0.0 
111.0 98.2 89.7 81.1 72.6 68.3 59.8 51.2 42.7 34.2 29.9 21.4 17.1 12.8 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
8.5 8.5 0.0 
111.0 93.9 81.1 72.6 64.1 51.2 47.0 38.4 29.9 21.4 17.1 8.5 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
8.5 0.0 
111.0 89.7 76.9 64.1 55.5 47.0 34.2 25.6 21.4 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 
4.3 0.0 
111.0 89.7 72.6 59.8 47.0 38.4 29.9 21.4 17.1 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 
0.0 
111.0 85.4 72.6 55.5 47.0 38.4 25.6 17.1 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
111.0 89.7 72.6 55.5 47.0 34.2 25.6 21.4 12.8 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
111.0 89.7 72.6 59.8 47.0 34.2 29.9 21.4 17.1 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
111.0 89.7 72.6 59.8 47.0 34.2 29.9 21.4 17.1 12.8 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
